Tapered Roller Bearings

Tapered Roller Bearings can dramatically improve machine life, through a significant increase in dynamic load rating compared to standard deep groove ball bearings. Advanced materials technologies and analysis make it possible to produce this metric and imperial bearings in a variety of Super Tough materials.
Condition Description
- High Load
- High Speed
- Lubrication
Industries
- Pulp and Paper
- Power Generation
- Power Transmission
- Quarrying, Mining & Construction
Product Features
- Metric and imperial dimensions
- Patented NSK HR taper roller bearings with higher load rating
- NSK cage optimized for large taper roller bearings installed in planetary carriers
- Steel cage
- Segmented plastic cage for inner diameters of more than 1000 mm
- Outer diameters up to 2500 mm
Benefits
- High radial and axial loads in one direction
- Axial loads in both directions when arranged in pairs
- Medium speeds
- Small clearance range when bearing pairs are adjusted during mounting
- Higher permissible speeds with improved raceway surface roughness
HR
302
10
J
Share