NSKHPS Ball Screw Angular Contact Thrust Ball Bearings

NSKHPS Ball Screw Angular Contact Thrust Ball Bearings for Machine Tool applications are offered with a product lineup. These NSKHPS bearings have been improved by focusing on material cleanliness, increasing bearings life. Universal arrangement bearings for interchangeable matching.
Condition Description
- Contamination
- High Load
- High Temperature
Industries
- Machine Tools
- Semiconductors
- Steel & Metals
Product Features
- Improved dynamic load ratings
- Increased bearing life
- Increased number of balls
- Available with light-contact seals for low torque
- Available with rubber seals for improved grease retention
- Contact Angle 60°
Benefits
- Reduced heat generation by 20%
- Improved high-speed performance
- Light-contact seals ensure low temperature rise
30
TAC
62
C
DDg
SU
H
PN7C
Share