Aqua Bearings

NSK’s Aqua Bearings feature a special fluororesin outer/inner rings with balls and cages equipped to meet a broad range of light load applications in water, alkali and strong acid environments.
Condition Description
- Arduous Environments
- Corrosive Environment
Industries
- Chemical and Pharmaceutical
- Food & Beverage
- Semiconductors
Product Features
- Special material for outer/inner rings, balls and cages
Benefits
- Special self-lubricating fluororesin makes greases and oil unnecessary
- Functional for applications in strong acids or alkalis, ozonized water, various kinds of vapor and halogen gases
- Highly corrosion resistant; equivalent to that of ceramic bearings
- The fiber reinforced fluorine material gives the inner and outer bearing rings increased strength and rigidity
- Long life; excellent durability in acid solvents
- Offers more than 1000x resistance than that of stainless steel SUS440C
- More than 5 times resistance than that of conventional polyethylene (PE) bearings
- Available with our deep groove ball bearings
6001
L
P
T3
Share