Ball Bearings - Ceramic-Coated

NSK’s Ceramic-Coated Ball Bearings with high insulation resistance are optimal for applications that are susceptible to electrical corrosion. Ceramic-coated ball bearings are plasma sprayed to ensure a proper bonding to the bearing steel. The coating is sealed with a special acrylic resin that helps prevent significant deterioration of electrical resistance.
These bearings are supplied across the world for industrial motors & generators, traction motors and wind energy applications.
Condition Description
- Corrosive Environment
Industries
- Electric Motors
- Power Generation
- Power Transmission
- Wind Turbines
Product Features
- Ceramic-coated bearing ring
- Optimized thickness of ceramic coating
- High durability of the coating due to specific plasma spray process
- Acrylic resin layer to seal the coating and to optimize the insulation capability
- Available with standard bearing dimensions
Benefits
- High insulation resistance
- High cost efficiency due to increased bearing life
- Cost effective when compared to hybrid bearings
- Special preparation of the housing bore is not required
62XX
18
HD2
C3
Share