Molded-Oil Bearings

Molded-Oil Bearings are lubricated with NSK’s original oil-impregnated material and are suitable for corrosive and dust-contaminated environments.
Condition Description
- Contamination
- Corrosive Environment
- Lubrication
Industries
- Agriculture
- Chemical and Pharmaceutical
- Food & Beverage
- Material Handling
- Oil and Gas
- Packaging
- Pulp and Paper
- Quarrying, Mining & Construction
- Steel & Metals
- Utilities
Product Features
- Maintenance free
- Stainless steel for corrosive environments
Benefits
- Molded-Oil provides continuous supply of lubrication oil
- Clean environment with grease-free property and no oil refilling
- Operating life more than twice as long as grease lubrication, in water or dust-contaminated environments
- Contact-seal type available in standard inventory for ball bearings
- Achieves extended maintenance-free performance providing continuous supply of lubricant
- Available for high speed applications
- Available in ball bearing, spherical roller bearing and tapered roller bearings
6001
L11
-H20
ZZ (DDU)
Share