High-Temperature Bearings
Overview

High temperature bearings use specialized lubricants to stand up to intense heat.
Grease-packed bearings are pre-filled with fluorine grease for high temperatures, while YS and SJ bearings use molybdenum disulfide (MoS2) solid lubricant to withstand temperatures up to 350°C and 400°C respectively.
Products
Catalogs
Search our full listing of catalogs for more details.
Contact Search
Search By
Search by keywords or select from the filter list
Share