Grease - Bearings Prepackaged with LGU & LG2 Grease

NSK’s LGU and LG2 greases achieve lower particle emissions and longer service life over conventional fluorine greases.
Condition Description
- Arduous Environments
- High Speed
Industries
- Chemical and Pharmaceutical
- Food & Beverage
- Semiconductors
Product Features
- Special grease.
Benefits
- Compared to fluorine grease, bearings lubricated with LGU/LG2 grease achieve lower particle emissions, longer life, higher corrosion resistance, and lower, more stable levels of torque
- Hydrocarbon base oil helps to achieve a level of durability - more than 5 times that of conventional fluorine grease
- Hydrocarbon base oil helps to achieve a level of durability - more than 5 times that of conventional fluorine grease
- LGU grease is free of metallic elements
- Operating temperatures:
- LGU: -30°C to 120°C.
- LG2: -20°C to 70°C.
- Available in standard deep groove ball bearings.
6000
L
ZZ
-H
LG2
Share