Mood 3 Products

Ball Screw Support Bearings - Products

BSBD Series Ball Screw Support Bearing

Ball Screw Support bearings - designed to be compact, ready for easy & accurate installation, greased for life, with low friction and heat generation sealing. >>

TAC-Series Thrust Angular Contact Ball Bearings for Ball Screw Support

The NSKHPS TAC-series of Support Bearings for Ball Screws is available with a product lineup, as the bearings were improved by focusing on material cleanliness. >>

NSK TAC-03 Series Ball Screw Support Bearings for High Load Application

The series allow users to maintain high capacity performance with a smaller diameter of the screw shaft end. >>

Ball Screw Support Units - WBK series

Support units for light to heavy loads and small equipment provide both fixed and support side bearing assemblies to support screw shafts. They provide all required parts such as bearing locknuts so that you can mount them directly to standard NSK machined ball screws. >>