Mood 3 Products

Super Precision Angular Contact Ball Bearings - Products

NSKHPS Super Precision Angular Contact Ball Bearings

The range NSKHPS Super Precision Angular Contact Ball Bearings have an extended bearing life by 15% , compared to conventional bearings.  >>

Ultra High-Speed Angular Contact Ball Bearings - ROBUST Series

These bearings offer improved thermal robustness, low heat generation, & improved seizure rates.  >>

Sealed Angular Contact Ball Bearings

Sealed bearings - free of contamination, before and during operation while providing high level machining performance.  >>

Angular Contact Ball Bearings with SURSAVE Cage - Ultra-High Speed

Ultra-high speed Angular Contact Ball Bearings using the new cage “SURSAVE" for the main spindle of machine tools. This cage is applied to the NSKROBUST series of ultra-high speed angular contact bearings: low NRRO, low heat generation and high-speed performance.  >>

Wide-series sealed Angular Contact ball bearings

Wide Series designed for Machine Tool main spindles, longer life due to sealing & more space for grease.  >>

Oil-Air Lubrication Angular Contact Ball bearings

Oil-Air Lubrication works as a safe, economic & pollution free lubrication for high-speed bearings.  >>

BSBD Series of Ball Screw Support Bearings

The NSK BSF/BSN Series of ball screw support bearings are designed to specifically meet the demanding requirements of modern machine tools.  >>

TAC-Series Thrust Angular Contact Ball Bearings for Ball Screw Support

The NSKHPS TAC-series of Support Bearings for Ball Screws is available with a product lineup, as the bearings were improved by focusing on material cleanliness.  >>

NSK TAC-03 Series Ball Screw Support Bearings for High Load Application

The series allow users to maintain high capacity performance with a smaller diameter of the screw shaft end.  >>

ROBUSTDYNA High Load Capacity Ultra-High Speed Angular Contact Ball Bearings

Optimization of internal specifications enable ROBUSTDYNA to perform both heavy cutting and high-speed finishing.  >>