Mood 3 Products

Agri Disc Hub

Sealed Hub for Agriculture, 2Comp, 874x555

NSK's Customized Flanged Bearing Units with integrated shaft sealing and 40 ° contact angle are specifically designed for maintenance free operation with exact fit for the demands of agricultural use.

Condition Description

  • Contamination
  • Corrosive Environment
  • High Load
  • Lubrication

Industries

  • Agriculture

Product Features

  • Optimized interior design
  • Angular Contact Ball Bearings with split inner ring
  • Higher 40° contact angle 

Benefits

  • Long-life
  • Easy mounting
  • Higher contact angle for higher axial load
  • Optimized seal
  • Flanged bearing fitted to customer's requirement
AHU 28 117 A - 01
Show Description
Description
AHU Bearing Type
28 Shaft diameter
117 Flange diameter
A Type
-
01 Serial number