Mood 3 Products

Angular Contact Ball Bearing - Outer ring guided brass cage

ACBB, Outer Ring, Brass Cage, 2Comp

Specifically designed to match the tough operating conditions found in oil-free screw compressors, its high strength outer ring guided brass cage and improved accuracy allows it to reach extremely high speed ensuring a long running life while minimizing downtime and maintenance costs.

Condition Description

  • High Accuracy
  • High Load
  • High Speed
  • High Temperature

Industries

  • Chemical and Pharmaceutical
  • Pumps & Compressors
  • Petrochemical

Product Features

  • Special internal design (different contact angles available)
  • Increased limiting speed
  • High strength outer ring guided brass cage
  • High dimensional and running accuracy (P5)
  • Narrow axial clearances or preloads

Benefits

  • Long life
  • High speed capabilities
  • Reduced heat generation, vibration and noise
20 BA 02 A DF CA25 P5
Show Description
Description
20 Nominal Bore Diameter
BA Bearing Type Symbol (BA: 30° ; BN: 20° ; BT: 40° contact angle)
02 Dimension symbol
A Internal Design (with outer ring guided brass cage)
DF Arragement Symbol (Face to Face)
CA25 Axial Clearance in µm
P5 Accuracy