Mood 3 Products

Angular Contact Ball Bearings with L-PPS Cage - For Screw Compressors

ACBB, ELCOMP, LPP-S Cage, 2Comp

L-PPS cage offers superior heat and wear resistance with high strength and chemical stability. This cage material, combined with an optimal internal design provides longer life in screw compressor applications, helping to reduce unplanned maintenance and costly downtimes.

Condition Description

  • Arduous Environments
  • High Load
  • High Temperature
  • Lubrication

Industries

  • Chemical and Pharmaceutical
  • Pumps & Compressors
  • Petrochemical

Product Features

  • L-PPS cage
  • Optimized internal design
  • Guided cage for rolling elements

Benefits

  • Better cage resistance to heat and wear
  • Good chemical stability of the cage even if exposed to oil, refrigerants or ammonia gas
  • Increased load capacity due to an optimized internal design
  • Improved lubricantion flow
  • Increased axial load limit
7310 B E4 T7 SU CNB
Show Description
Description
7310 Bearing Series and Bore Number
B Contact Angle (B: 40°)
E4 High Load Capacity
T7 L-PPS cage
SU Arrangement (SU: Single Universal)
CNB Preload ( CNB: Standard axial clearance or GA: Light preload)