Mood 3 Products

Ball Bearings - Ceramic-Coated

874x555

NSK’s Ceramic-Coated Ball Bearings with high insulation resistance are optimal for applications that are susceptible to electrical corrosion. Ceramic-coated ball bearings are plasma sprayed to ensure a proper bonding to the bearing steel. The coating is sealed with a special acrylic resin that helps prevent significant deterioration of electrical resistance.

These bearings are supplied across the world for industrial motors & generators, traction motors and wind energy applications.

Condition Description

  • Corrosive Environment

Industries

  • Electric Motors
  • Power Generation
  • Power Transmission
  • Wind Turbines

Product Features

  • Ceramic-coated bearing ring
  • Optimized thickness of ceramic coating
  • High durability of the coating due to specific plasma spray process
  • Acrylic resin layer to seal the coating and to optimize the insulation capability
  • Available with standard bearing dimensions

Benefits

  • High insulation resistance
  • High cost efficiency due to increased bearing life
  • Cost effective when compared to hybrid bearings
  • Special preparation of the housing bore is not required
62XX 18 HD2 C3
Show Description
Description
62XX Bearing type and series
18 Bore Diameter
HD2 Ceramic Coated
C3 Radial internal clearance