Mood 3 Products

Ball Bearings - Ultra-long-life BB for Transmissions

Deep Groove Ball Bearing, EQTF, 2Comp

NSK Ultra-Long-Life Bearing helps prevent surface flaking. Bearing life is increased by up to 3 times, in comparison with conventional bearings and up to 10 times when used in combination with NSK’s proprietary long-life ring heat-treatment technology (UR, HTF).

Condition Description

  • Contamination
  • Low Friction

Industries

  • Automotive
  • Power Transmission

Product Features

  • Strengthened rolling element (ball)
  • Deposit of hard, minute particles of Si-nitride on the ball
  • Special carbonitriding heat-treatment technology

Benefits

  • The bearing life was extended by at least 2 to 3 times against conventional technology for the bearing inner and outer rings
  • With NSK’s proprietary long-life ring heat-treatment technology (UR, HTF) bearing life is more than 10 times that of a conventional product
  • Life improvement makes bearing downsizing possible - leading to a weight reduction of up to 50% and a resulting 12% torque reduction