Mood 3 Products

Ball Bearings - Ultra-Sealed Radial Insert BB - 2..-DLS Series

Ultra-Sealed Radial Insert Ball Bearings from the 2..-DLS series are available with a single- or double-lip seal made from extremely abrasion-resistant material. The seals are also protected by a sheet metal cover. Field test have shown that NSK bearings last several times longer than conventional standard insert bearings.

Condition Description

  • Arduous Environments
  • Contamination
  • Lubrication

Industries

  • Agriculture
  • Cement
  • Material Handling
  • Pulp and Paper
  • Woodworking

Product Features

  • Heavy dust protection by sheet metal Cover
  • Fine pollution protection by abrasion-resistant double-lip seal
  • High quantity of grease compared to standard deep groove ball bearings

Benefits

  • Multiple lifetimes compared to standard insert bearings at heavy contamination
  • Further applications are chain wheels, tensioning roller, cultivation, tillage
  • Basic design of 62 deep groove ball bearings with wide inner ring. Therefore no additional space is required
2 02 DL S
Show Description
Description
2 Series (6)2 with an extended inner ring
02 Bore size
DL Number of sealing lips (SL = single lip, DL = double lip)
S Sheet metal cover