Mood 3 Products

Ball Screw - Super Large

Ball Screw, Super Large

Production capabilities to make Super Large Ball Screws help to expand injection-molding machines to bigger plastic components. This reflects the growing demand from sectors as automotive. They are designed for electrically operated plastic injection molding machines with a clamping force up to 3000 tons and more. Usage in big presses is possible.

Condition Description

  • High Accuracy
  • High Load
  • High Speed

Industries

  • Machine Tools

Product Features

  • Newly developed method of grinding nut bodies up to 800 mm in length
  • Can accommodate greater axial loads
  • Dedicated ball circulation design helps to achieve high speed rotation even with ball screws of 140 mm in diameter or more

Benefits

  • Increased axial load
  • Increased operating life