Mood 3 Products

Ball Screw Support Bearings - BSBD-Series

ACBB, thrust, Double Row, BSF-BSN, 2Comp

Modern machine tools require ball screws that can accurately position a work piece or machine component, quickly and efficiently. BSF/BSN Series ball screw support bearings are designed to meet these demanding requirements.

Condition Description

  • Fitting
  • High Accuracy
  • High Load
  • High Temperature
  • Lubrication

Industries

  • Machine Tools
  • Print
  • Woodworking

Product Features

  • 60° contact angle bearing
  • Double row
  • Low friction contact lip seal
  • Greased
  • Relubrication facilities
  • Mounting holes (BSF only) for mounting directly onto machinery
  • Extraction groove (BSF only) to remove bearing from machine
  • BSF set screws plug relubrication holes to prevent contamination

Benefits

  • Supports large axial forces
  • Supports axial load in 2 directions
  • Sealing characteristic (low friction- and heat generation)
  • Greased for life
  • Relubrication of bearing during operation if required
  • Installation ready
  • Preload already set and achieved when lock nut is tightened