Mood 3 Products

NSKTAC-SHR Series

ACBB

NSKTAC-HR was developed to support ball screws operating under high loads. The new NSKTAC-SHR series allow users to maintain high capacity performance with a smaller screw shaft end diameter which enables a reasonable contact point pressure at the shoulder of the inner ring in the bearing.

Condition Description

  • High Load

Industries

  • Automotive
  • Automotive
  • Machine Tools
  • Steel & Metals

Product Features

  • Smaller bore diameter
  • Reasonable contact point pressure at the inner ring
  • No need for larger shoulder on the ball screw shaft

Benefits

  • High load capacity in a small envelope design
  • 5x's longer service life than a standard product
  • Easy handling
  • Optimum design for reduced torque
  • No additional cost required for larger shaft material