Mood 3 Products

Ball Screws in DIN dimensions - DS Series

The new DS Series Ball Screws increase the range of Ball Screws with ball nut dimensions following the DIN 69051-5 standard as a standard stock-item. They are quiet and compact, with unparalleled high speed performance and can be used for an extensive range of applications, from machine tools to transportation equipment.

Condition Description

  • High Accuracy
  • High Speed
  • Low Noise

Industries

  • Machine Tools
  • Material Handling
  • Woodworking

Product Features

  • Ground ball screw
  • Accuracy grade: C5
  • Preloaded ball nuts
  • 33 combinations of shaft diameter, lead and stroke

Benefits

  • Ball Screws with ball nut dimension follow the DIN 69051-5
  • The shaft ends are un-machined and non-hardened.
  • 9 sizes in 8 different lengths, which lead to 33 combinations
  • Stock items