Mood 3 Products

Creep-Free Bearings Series

DGBB

Creep-Free Bearings are crucial for a wide range of equipment, particularly electric motors.  Tensioned O-rings mounted in the bearing outer ring improve creep prevention under rotating loads. Creep-Free offers easy assemble with the possibility of reusable housings.

Condition Description

  • Fitting
  • High Load

Industries

  • Domestic Appliances
  • Electric Motors
  • Pumps & Compressors
  • Petrochemical
  • Power Tools

Product Features

  • O rings- Nitrile Rubber
  • Compatible with ester oil 
  • Standard bearing sizes
  • For use with loose housing fit
  • Operating temperature –30°C to 120°C

Benefits

  • Improved creep prevention
  • Reusable housing – no reworking necessary
  • Easy assembly and bearing replacement
  • Cost reduction
6203 CX ZZ C3 NS7S
Show Description
Description
6203 Bearing type and series / Bore diameter
CX Creep-Free Bearing with 0-Ring
ZZ Shields on both sides
C3 Radial Internal Clearance
NS7S Grease type / Grease quantity