Mood 3 Products

Cylindrical Roller Bearing - Outer ring guided brass cage

Cylindrical Roller Bearing, 874x555

Single Row Cylindrical Roller Bearing have been designed to meet the tough operating conditions found in oil-free screw compressors. Due to its high strength outer ring guided brass cage with improved accuracy, it can reach extremely high speeds ensuring a long running life while minizing downtime and maintenance costs.

Condition Description

  • High Accuracy
  • High Load
  • High Speed
  • High Temperature

Industries

  • Chemical and Pharmaceutical
  • Pumps & Compressors
  • Petrochemical

Product Features

  • Improved internal design
  • Higher load ratings
  • Increased limiting speed
  • High strength outer ring guided brass cage
  • High dimensional and running accuracy (P6, P5)

Benefits

  • Long life
  • High speed capabilities
  • Reduced heat generation, vibration and noise
NU 308 E MM C3 P6
Show Description
Description
NU Bearing Type
308 Dimension / Bore Number
E High Capacity Design
MM 1 piece brass cage outer ring guided
C3 Radial Internal Clearance
P6 Accuracy