Mood 3 Products

Cylindrical Roller Bearings - Full Complement CRB for Crane Sheaves

CRB

Full Complement Cylindrical Roller Bearings for Crane Sheaves feature high performance seals, a highly corrosion resistant phosphate coating and overall fewer parts to improve cost performance.

Condition Description

  • Contamination
  • High Load
  • High Speed
  • Lubrication

Industries

  • Construction
  • Material Handling
  • Quarrying, Mining & Construction
  • Steel & Metals

Product Features

  • Improved contact seals
  • High load rating
  • Highly corrosion resistant phosphate coating
  • Easier re-lubrication.
  • Re-lubrication holes inner and outer
  • Bearings pre-greased with Lithium grease

Benefits

  • Contact seals prevent ingress of foreign particles or water.
  • Increased radial and axial capability.
  • Re-lubrication holes for easy maintenance & grease replenishment.
  • Can be used in external environments due to coating.
  • Snap ring can be applied to the outer ring.
RS-50xx DS E7 NA S5 C3
Show Description
Description
RS-50xx Basic Number
DS Contact Seal
E7 Lubrication Groove in Outside Surface
NA DIN 471 Compliant
S5 Phosphate Surface Treatment
C3 Radial Internal Clearance