Mood 3 Products

Cylindrical Roller Bearings - EM Series

Cylindrical Roller Bearing, EM, 2Comp, open

NSK’s EM Series Cylindrical Roller Bearings feature high load ratings, quiet running with precision machined tough one-piece cage,  ideal for all industrial applications.

Condition Description

  • High Accuracy
  • High Load
  • Low Noise
  • Vibration

Industries

  • Construction
  • Fans and Blowers
  • Machine Tools
  • Material Handling
  • Pulp and Paper
  • Petrochemical
  • Power Transmission
  • Quarrying, Mining & Construction
  • Steel & Metals
  • Utilities
  • Wind Turbines

Product Features

  • Extra capacity internal design
  • High strength and wear resistant machined brass cage
  • Special cage pocket profiling gives accurate roller guidance
  • Large cage pocket corners relieve stress concentrations on the cage
  • Reduced generation of edge loading due to special roller crowning
  • ISO compliant dimensions

Benefits

  • Up to twice the bearing life.
  • High cage strength gives good performance in vibrating equipment.
  • Improved grease & oil flow in cage pockets.
  • Quiet running low noise operation.
  • 30% higher load rating compared with conventional bearings.