Mood 3 Products

Cylindrical Roller Bearings - Four Row CRB with Stud-Type Cage

CRB

Four Row Cylindrical Roller Bearings with a Stud-Type Cage are designed to prevent cracking of rollers generated by extremely heavy rolling loads.

Condition Description

  • High Load

Industries

  • Steel & Metals

Product Features

  • Stud-type cage with solid rollers
  • High-load capacity
  • Higher rotational accuracy
  • NSK’s special-engineered steel STF or WTF™ available

Benefits

  • Solid-type rollers help prevent roller cracking
  • Better reliability under extreme operating conditions