Mood 3 Products

Cylindrical Roller Bearings with Aligning Rings

Cylindrical Roller Bearing, aligning rings, cut

Cylindrical Roller Bearings with Aligning Rings for the Non-Locating Position of Continuous Casting Machines at Iron & Steel Works are a highly functional and very specialized bearing.

Condition Description

  • High Load
  • Misalignment

Industries

  • Oil and Gas
  • Steel & Metals

Product Features

  • Aligning rings
  • Easy handling cage
  • Full complement roller bearings with high-load capacity
  • Free of wear problems compared to spherical roller bearings
  • Available with seals and cage
  • Available with or without grease holes

Benefits

  • Prevents wear problems related to differential sliding
  • Incorporates aligning capability:

    - Aligning ring tolerates important misalignment and roll shaft deflection- minimizing the effects of edge loading

  • Permits unrestricted axial thermal expansion of the roll shaft (free side):

    - Eliminates wear to the choke bore surface

    - No unexpected axial load