Mood 3 Products

Cylindrical Roller Bearings with L-PPS Cage - For Screw Compressors

Cylindrical Roller Bearing, ELCOMP, LPP-S Cage, 2Comp

L-PPS Cage bearings offer superior heat and wear resistance with high strength and chemical stability. This cage material, combined with an optimal internal design, provides a longer life for screw compressors- reducing unplanned maintenance and costly downtimes.

Condition Description

  • Arduous Environments
  • High Load
  • High Temperature
  • Lubrication

Industries

  • Chemical and Pharmaceutical
  • Pumps & Compressors
  • Petrochemical

Product Features

  • L-PPS cage
  • Optimized internal design
  • Rolling elements guided cage

Benefits

  • Imporved resistance against heat and wear on the cage
  • Good cage chemical stability even when exposed to oil, refrigerants or ammonia gas
  • Increased load capacity due to an optimized internal design
  • Improved lubricant flow
NU 310 E T7
Show Description
Description
NU Bearing Type
310 Dimension / Bore Number
E High Load Capacity
T7 L-PPS Cage