Mood 3 Products

Deep Groove Ball Bearings - High Temperature Sealed DGBB

Deep Groove Ball Bearing, Sealed, V

This special range has been created to run in contaminated environments under high temperature.  With high performance seals, these bearings increase equipment life and consequently support maintenance and downtime costs.

Condition Description

  • Contamination
  • High Speed
  • High Temperature

Industries

  • Automotive
  • Chemical and Pharmaceutical
  • Electric Motors
  • Fans and Blowers
  • Pumps & Compressors
  • Petrochemical
  • Power Transmission

Product Features

  • Steel Cage
  • Heat stabilized rings
  • C3 Internal clearance
  • High temperature grease
  • Viton®* Seals
  • "E" class (noise level)

Benefits

  • High performance in contaminated environment
  • Temperature stability
  • Longer bearing life through superior seal performance
  • Reduced noise level "E" class for electrical applications
6205 DDU7 C3 E X26
Show Description
Description
6205 Bearing type and series / Bore diameter
DDU7 Viton seals on both sides
C3 Radial internal clearance
E Noise Class
X26 Special Heat Treatment up to 150°C