Mood 3 Products

Deep Groove Ball Bearings with special heat treatment

These Deep Groove Ball Bearings were developed to perform in contaminated or difficult lubrication conditions. Specially treated bearing steel ensures the components last up to twice as long with contaminated lubricant as conventional Deep Groove Ball Bearings and up to 1.5 x's as long in clean conditions. Extended service life reduces maintenance and repair costs.

Condition Description

  • Contamination
  • Lubrication

Industries

  • Pumps & Compressors
  • Power Transmission

Product Features

  • Same dimensions as standard bearings-easily interchangeable
  • Specially heat treated bearing steel
  • Results in significantly longer service life in both difficult (low viscosity and/or contamination) and normal conditions

Benefits

  • Longer life
  • Lower servicing and repair costs
6203 ZZ C3 NS7S UR
Show Description
Description
6203 Bearing type and series / Bore diameter
ZZ Shields on both sides
C3 Radial Internal Clearance
NS7S Grease type / Grease quantity
UR Special Heat Treatment