Mood 3 Products

Disc Harrow Bearings

Disc Harrow, Cut, Close-up, Agri

Disc Harrow Bearings are specially designed for disc harrow applications, in agricultural farm machinery, where a robust assembly is necessary to cope with the arduous conditions.

Condition Description

  • Arduous Environments
  • Contamination
  • Vibration

Industries

  • Agriculture

Product Features

  • Parallel or spherical outside diameter 
  • Nitrile rubber triple lip, bonded to a protective steel shield
  • Round and square bores available
  • Re-greasing facility optional
  • Large size range offered, including imperial options
  • Bearing types available: DF, DNF, PDF, PDNF

Benefits

  • Longer bearing life due to a superior seal performance
  • Helps reduce maintenance costs
  • Extended re-lubrication intervals, increasing productivity of machinery
  • Easy mounting
DNF 240/9 A G
Show Description
Description
DNF Bearing type
240/9 Bore Diameter - imperial
A Square bore with metric bore
G Regreasing facility