Mood 3 Products

Double Row Angular Contact Ball Bearings

ACBB, Double Row, Sealed

The sealing system of  double row angular contact ball bearings prevents the ingress of dirt and ensures an optimal service life.
They parallel, in structure and function, to a pair of single-row angular contact ball bearings with a back to back arrangement.

Condition Description

  • Contamination

Industries

  • Steel & Metals

Product Features

  • Shields ZR: sheet steel discs
  • Seals RSR: made of nitrile rubber reinforced with an embedded steel disc

Benefits

  • Contact seals provide an excellent protection against the ingress of contamination, reducing wear, noise, vibration and the risk of lubricant failure
  • Designed to accomodate radial and axial forces in both directions
  • Capacity to accept moment loading
  • Other bearing variants available on request:

    - Outer and inner ring: diameter, width, threads etc.

    - Contour options: crowned, gothic etc.

    - Special seals