Mood 3 Products

Double Row Angular Contact Ball Bearing - High Capacity

ACBB, double row, Shielded, 3Comp

NSK’s High Capacity Double Row Angular Contact Ball Bearings were designed especially for pumps. Due to their 30° contact angle, they can accommodate higher axial loads generating longer life, minimizing downtime and reducing maintenance costs.

Condition Description

  • High Load
  • High Speed
  • High Temperature

Industries

  • Fans and Blowers
  • Pulp and Paper
  • Petrochemical
  • Quarrying, Mining & Construction
  • Utilities

Product Features

  • High axial load capacity  with 30° contact angle
  • Steel cage
  • High dimensional and running accuracy (P6)
  • Heat treatment to run up to 150°C
  • Shielded or open design

Benefits

  • Long life
  • Improved axial load capacity
  • Downsizing possibilities
3308 F W1 ZZ CG 5 P6 ** X26
Show Description
Description
3308 Basic Bearing Number
F 30° contact angle
W1 Steel cage
ZZ Two Shields
CG 5 Radial Internal Clearance
P6 Accuracy
**
X26 Heat stabilization