Mood 3 Products

Double Row Deep Groove Ball Bearings

Deep Groove Ball Bearing, Double Row

NSK Double Row Groove Ball Bearings are equipped with various different characteristics depending on individual customer requirements. Whether it be the adaptation of a standard bearing or a completely new development of  the bearing – every solution is implemented with NSK quality.

Condition Description

  • High Load
  • High Temperature

Industries

  • Power Transmission

Product Features

  • Design and function parallel to a pair of single-row deep groove ball bearings
  • Excellent properties at higher temperatures
  • Low noise
  • Special materials available
  • Heavy-duty spring pin to prevent rotation in gearbox housings 

Benefits

  • Higher load rating compared to single-row deep groove ball bearings                                            
  • Other bearing variants available:

    - Outer and inner ring: diameter, width, threads etc.

    - Contour options: crowned, gothic etc.

    - Special seals