Mood 3 Products

ELCOMP Bearings

ELCOMP Bearings for screw compressors offer superior resistance to oil, chemicals, gas and heat while providing significantly longer-life performance.

Condition Description

  • Contamination
  • Corrosive Environment
  • High Load
  • High Temperature

Industries

  • Pumps & Compressors
  • Power Transmission

Product Features

  • Available as cylindrical roller bearings and angular contact ball bearings
  • Rolling element guided cage
  • NSK patented cage material: L-PPS linear polyphenylene sulphide- specifically developed for screw compressors

Benefits

  • Increased dynamic and static load ratings
  • Long-life – improved fatigue life
  • Better oil flow due to cage material
  • Enhanced durability 
  • Resistant to oil, chemical and gas in typical screw compressor applications
  • Greater cage strength in  elevated temperatures
  • Extended preformance, reduced maintenance
73 10 B EA T7 SU CNB
Show Description
Description
73 Bearing Series
10 Bore Number
B Contact Angle (B: 40°)
EA High Load Capacity
T7 L-PPS cage
SU Arrangement (SU: Single Universal)
CNB Preload ( CNB: Standard axial clearance or GA: Light preload)