Mood 3 Products

Flanged Bearing Unit for Agriculture

ACBB, Thrust, TAC-C, Polyamide cage, sealed, 2Comp

The housing and bearing of this Flanged Bearing Unit were specifically designed to fit the customer’s equipment and suitable to meet the challenging demands of agricultural use.
To maximize service life, the bearing unit is equipped with a special seal and an outboard or outer facing flinger making it usable in dusty conditions, enabling different crops with varying requirements to be harvested.

Condition Description

  • Contamination
  • High Load
  • Lubrication

Industries

  • Agriculture

Product Features

  • Optimized interior design
  • Improved sealing due to:

    - Tight-fitting triple-lip seal

    - Additional flinger

Benefits

  • Easy to assemble. Supplied complete with housing:

    - Flanged Ball Bearing Unit

    - Optimized seal

    - Flanged bearing tailored to customer’s requirement

    - Relubrication possible