Mood 3 Products

Flanged Bearing Unit for cultivators in sowing systems

Flanged Unit, Cultivator, Agri

Developed from an existing design to meet a customer’s specific requirement for higher load capability, this Flanged Bearing Unit has a special seal and an outboard/outer facing flinger, for use in dusty and soily conditions, enabling different crops to be cultivated and sown in a single operation.

Condition Description

  • Contamination
  • High Load
  • Lubrication

Industries

  • Agriculture

Product Features

  • 30% increase in load rating
  • Improved sealing due to:

    - Tight-fitting triple-lip seal

    - Additional flinger

Benefits

  • Easy to assemble. Bearing supplied complete with housing:

    - Flanged ball bearing unit

    - Flanged bearing tailored to customer’s requirement

    - Lifelong lubrication