Mood 3 Products

Flanged Bearings for Gearboxes

Flanged Bearing for Gearboxes

Flanged Bearings with integrated shaft sealing are suited for use in oil-lubricated gearboxes (such as lifts, buses, etc.)  With its simplified mounting the bearing unit provides significant reductions in cost against conventional bearings.

Condition Description

  • Contamination
  • High Load
  • Lubrication

Industries

  • Agriculture
  • Fans and Blowers
  • Pumps & Compressors
  • Power Transmission

Product Features

  • Improved seal performance with Rotary shaft seal
  • Permanent grease lubrication throughout the life of the bearing
  • Absorption of high axial loads in both directions
  • Optimized operational clearance

Benefits

  • Complete assembly for simple mounting
  • Raceway integrated into the flange
  • High-performance rotary shaft seal
  • Flange tailored to specific customer needs