Mood 3 Products

Grease - Bearings Prepackaged with LGU & LG2 Grease

Deep Groove Ball Bearing, Spacea, LG2-LGU Grease, 4Comp

NSK’s LGU and LG2 greases achieve lower particle emissions and longer service life over conventional fluorine greases.

Condition Description

  • Arduous Environments
  • High Speed

Industries

  • Chemical and Pharmaceutical
  • Food & Beverage
  • Semiconductors

Product Features

  • Special grease.

Benefits

  • Compared to fluorine grease, bearings lubricated with LGU/LG2 grease achieve lower particle emissions, longer life, higher corrosion resistance, and lower, more stable levels of torque
  • Hydrocarbon base oil helps to achieve a level of durability - more than 5 times that of conventional fluorine grease
  • Hydrocarbon base oil helps to achieve a level of durability - more than 5 times that of conventional fluorine grease
  • LGU grease is free of metallic elements
  • Operating temperatures:

    - LGU: -30°C to 120°C.

    - LG2: -20°C to 70°C.

  • Available in standard deep groove ball bearings.
6000 L ZZ -H LG2
Show Description
Description
6000 Bearing type and series / Bore diameter
L SPACEA Series
ZZ Shields on both sides
-H Stainless Steel
LG2 Grease type