Mood 3 Products

Grease - Oil-Air Lubrication

ACBB, ROBUSTSHOT, 2Comp

Significant progress and increases in output have been made in the area of grease lubrication for high-speed bearings. However, grease lubrication is still pushed to its limits, which can only be overcome by an oil-lubrication. NSK's Oil-Air Lubrication works as a safe, economic and pollution free lubrication. With a lubricating hole (groove and hole in the outer ring) the amount of lubricant can be controlled and is released precisely into the bearing, even under high speed. This reduces the number of parts in the bearing and simplifies the overall possible construction of the spindle.

Condition Description

  • High Accuracy

Industries

  • Machine Tools

Product Features

  • Super Precision Angular Contact Ball Bearing
  • Bearings in the ISO series 10 & 19
  • Integrated seal with O-Ring in NBR
  • For fixed and free side

Benefits

  • Lubrication direct in the rolling elements
  • Increased bearing and spindle life
  • Safe lubrication
  • Increased spindle rigidity
  • Compact spindle construction
  • Reduction in cost
70 BER10 H T E33 SU EL P3 + Y3
Show Description
Description
70 Nominal Bore Diameter
BER10 Bearing Type / Dimension Symbol
H Material
T Cage
E33 Lubrication holes and groove in OD
SU Arrangement
EL Preload
P3 Accuracy
+
Y3 O-Ring in Outer Rings