Mood 3 Products

Angular Contact Ball Bearings - High Performance

Ball Bearing, BEAT85

NSK’s High Performance Angular Contact Ball Bearings for industrial machinery & pumps are designed for easy handling, long-life, low vibration, & quiet running.

Condition Description

  • High Load
  • High Temperature
  • Low Noise
  • Vibration

Industries

  • Fans and Blowers
  • Pumps & Compressors

Product Features

  • Optimized internal design
  • High load rating – high tech polymers or brass machined cage
  • Ball centered cage
  • High dimensional and running accuracy
  • Universal facing is standard

Benefits

  • Extended Life
  • High temperature capability.
  • Polyamide up to 300°F
  • PPS up to 374°F in continuous operation
  • High reliability with internal design that improves lubricant flow
  • Reduced heat generation ensuring longer life & reliability
  • Reduced vibration & noise
  • Easy handling & installation due to universal facing
72 10 B EA T85 SU L
Show Description
Description
72 Bearing Series
10 Bore number
B Contact Angle (B: 40°)
EA Extra Capacity
T85 Cage
SU Arrangement (SU: Single Universal)
L Preload