Mood 3 Products

Hybrid SPACEA Bearings

Deep Groove Ball Bearing, Spacea, Hybrid, 3Comp

New NSK Hybrid Bearings provide 5x's the operating life over stainles steel in water-immersed environments.  Increased life contributes to reduce maintenance, downtime and excessive replacement costs.

Condition Description

  • Arduous Environments
  • Corrosive Environment
  • High Temperature
  • Lubrication

Industries

  • Food & Beverage

Product Features

  • Austenite stainless steel shields
  • Fluororesin cage
  • Martensite stainless steel outer/inner rings
  • Silicon nitride ceramic balls
  • Fluorine solid lubricant

Benefits

  • Grease free, Fluorine solid lubricant
  • Applicable from normal atmosphere up to 10 - 6 Pa
  • Operating temperature up to 200°C/392°F
  • Operating life 5x's longer than stainless steel in water immersed environments
62 06 L ZZ CG YT3
Show Description
Description
62 Bearing Type
06 Bearing Bore Number
L Spacea Range
ZZ Two Shields
CG Radial Internal Clearance
YT3 Fluororesin Cage