Mood 3 Products

Integrated bearing assemblies

Spherical Roller Bearing

Integrated Bearing Assemblies for vibratory screen manufacturers offer high strength housings with a vibratory specifc bearings to reduce the need for in-house design and sub-assembly.  Due to the ease of assembly and installation benefits help reduce costs for screen manfacturers.

Condition Description

  • Corrosive Environment
  • High Load
  • Low Noise
  • Lubrication
  • Vibration

Industries

  • Agriculture
  • Construction
  • Quarrying, Mining & Construction

Product Features

  • Customized housings
  • High strength SG iron housing
  • Vibratory specification bearings - CAM-VS
  • Labyrinth & contact seals
  • Pre-greased and ready to fit with bearing location features

Benefits

  • Integrated assembly reduces need to re-work designs in-house
  • Vibration and noise level reduced 50-60%
  • Increased fatigue strength against vibration and shock loads, wear and corrosion
  • Installation ease and benefits reduce manufacturers in-house costs
  • Potential for re-grease
SX 162
Show Description
Description
SX Special Assembly
162 Drawing Number