Mood 3 Products

Life-Lube®

RHP Life-Lube Molded-Oil, Bearing Unit, cut, 874x555

The Life-Lube® series combine the corrosion resistant properties of Silver-Lube® housings with the excellent sealing and lubricating properties of Molded Oil inserts. Life-Lube® units are specifically for use in industries where contact with water and process fluids is unavoidable, excellent chemical resistance is required and a longer lubrication life is necessary.

Condition Description

  • Arduous Environments
  • Contamination

Industries

  • Food & Beverage

Product Features

  • PBT thermoplastic resin housing
  • Molded-Oil inserts (with solid lubricant)
  • Martensitic stainless steel
  • Nitrile rubber seals
  • Available in Pillow Blocks (NP), 2 and 4 Bolt Flanges (SF, SFT) and Take-up unit housings (ST)
  • Bore size 20mm - 40mm

Benefits

  • Corrosion resistance
  • Paint free housings, preventing chipping & flaking
  • Resistant to contamination increasing operating life
  • Ideal for operations where fluid process is unavoidable
  • No need for re-lubrication
P NP 25 LP99
Show Description
Description
P Plastic Housing
NP Housing Type
25 Bearing Bore
LP99 Molded-Oil Lubrication Sytem