Linear Guides - Miniature PU/ PE Series

Linear Guide, PU-PE Serie, 4 Comp

PU/PE-Series Miniature Linear Guides offer outstanding stability. The PU / PE's high performance features improved dynamic friction, offers smoother motion, noise reduction, enhanced dust-proofing and high corrosion resistance. Miniature PU and PE series support diverse applications, from semiconductor manufacturing devices to medical equipment.

Condition Description

  • Corrosive Environment
  • High Accuracy
  • Low Friction
  • Low Noise

Industries

  • Semiconductors

Product Features

  • New recirculation component facilitates smooth circulation of balls
  • Slider approx. 20% lighter than conventional models
  • Resin components applied in ball circulating circuits reduce collision noise of balls
  • Structure of the slider is designed to prevent dust generation
  • Standard use of corrosion resistant martensitic stainless steel

Benefits

  •  Lightweight
  •  Intensity of  noise reduced
  •  Low dust generation
  •  Excellent dust-proofing
  •  High corrosion resistance
  •  Easy to handle
  •  Long-term maintenance free with K1 Lubrication Unit
  •  Prompt delivery of stock items