Linear Guiding System Translide

Translide is a newer type of rolling element/linear motion bearing. Translide Guiding System features outstanding reliability in contaminated environments and is economically efficient. Suitable for handling & transportation equipment, the translide is available in a wide range of sizes and is interchangeable with off-the-shelf availability.

Condition Description

  • Contamination

Industries

  • Automotive
  • Food & Beverage
  • Material Handling
  • Packaging
  • Woodworking

Product Features

  • Cost effective
  • High load capacity
  • High dust proof capability
  • Maintenance free operation
  • Easy installation

Benefits

  • Reduction of production costs by approximately 30%
  • Long life
  • High load capacity
  • Low Cost
  • Easy installation
  • High dust proof capability
  • High speed 200m/min
  • Maintenance Free