Mood 3 Products

Sealed Backup Long-life Roll Bearings

Cylindrical Roller Bearing, Sendzimir BUR, double-row

Sealed Back Up Long Life Bearings were specifically designed for Sendzimir mills in Iron and Steel works.  Due to the SAC steel and optimized seal design these bearings achieve long life under high-speed operating conditions. With   excellent lubrication properties and sealing performance to combat issues associated with oil-air lubrication, this bearing innovation enables enhancement of bearing life under contaminated lubrication conditions.

Condition Description

  • Contamination
  • High Load
  • Lubrication

Industries

  • Steel & Metals

Product Features

  • NSK's proprietary SAC steel.
  • Optimized seal design allowing oil-air mist to be discharged through the seal lip
  • Reduced number of components
  • Integrated structure - Replacing slinger and snap ring simplified
  • Low friction seal system

Benefits

  • Longer life (up to twofold) through SAC steel
  • Stable sealing performance at high rotating speeds in response to issues associated with oil-air mist lubrication
  • Seal wear reduction
  • Excellent lubricating properties and sealing performance
  • Reduced seal replacement time
STF 2U 180 - 1A g3 CCG200 UPA
Show Description
Description
STF SAC Steel
2U Double-Row (Cyllindrical Roller Bearing)
180 Nominal Bore Diameter
-
1A Serial number
g3 SAC Steel
CCG200 Internal Clearance Symbol
UPA Tolerance Class Symbol