Mood 3 Products

Molded-Oil Bearings

Molded-Oil, Spacea, Comp

Molded-Oil Bearings are lubricated with NSK’s original oil-impregnated material and are suitable for corrosive and dust-contaminated environments.

Condition Description

  • Contamination
  • Corrosive Environment
  • Lubrication

Industries

  • Agriculture
  • Chemical and Pharmaceutical
  • Food & Beverage
  • Material Handling
  • Oil and Gas
  • Packaging
  • Pulp and Paper
  • Quarrying, Mining & Construction
  • Steel & Metals
  • Utilities

Product Features

  • Maintenance free
  • Stainless steel for corrosive environments

Benefits

  • Molded-Oil provides continuous supply of lubrication oil
  • Clean environment with grease-free property and no oil refilling 
  • Operating life more than twice as long as grease lubrication, in water or dust-contaminated environments
  • Contact-seal type available in standard inventory for ball bearings
  • Achieves extended maintenance-free performance providing  continuous supply of lubricant
  •  Available for high speed applications
  • Available in ball bearing, spherical roller bearing and tapered roller bearings
6001 L11 -H20 ZZ (DDU)
Show Description
Description
6001 Basic Bearing Number
L11 Molded-Oil
-H20 Material
ZZ (DDU) Shield (Seal)