Mood 3 Products

NSKHPS Angular Contact Ball Bearings

Angular Contact Ball Bearings, ACBB, Brass Cage, HPS, Cut, 874x555, jpg

NSKHPS Angular Contact Ball Bearings for industrial machinery specifically pump and compressor applications are designed for easy handling, long-life, low vibration and quiet running in application.This development supercedes the high performance angular contact ball bearings.

Condition Description

  • High Load
  • High Speed
  • High Temperature
  • Vibration

Industries

  • Cement
  • Ceramic
  • Fans and Blowers
  • Pumps & Compressors
  • Material Handling
  • Oil and Gas
  • Pulp and Paper
  • Quarrying, Mining & Construction

Product Features

  • Optimized internal design
  • High load ratings
  • Increased limiting speed
  • High tech ball guided cages (polymers or machined brass)
  • High dimensional (P6) and running (P5) accuracy
  • Narrow axial clearances or preloads

Benefits

  • Long-life
  • Cage material based on application:

    - Machined brass for API pumps

    - L-PPS for screw compressors

    - Polyamide for standard applications

  • Reduced heat generation, vibration & noise
  • Universal facing for easy handling & installation
  • Downsizing possibilities
72 08 B EA MR SU CNB
Show Description
Description
72 Bearing Series
08 Bore number
B Contact Angle (B: 40°)
EA Extra Capacity
MR Cage
SU Arrangement (SU: Single Universal)
CNB Preload ( CNB: Standard axial clearance or GA: Light preload)