Mood 3 Products

NSKHPS Ball Screw Angular Contact Thrust Ball Bearings

ACBB, Thrust, TAC-C, Polyamide cage, sealed, 2Comp

NSKHPS Ball Screw Angular Contact Thrust Ball Bearings for Machine Tool applications  are offered with a product lineup. These NSKHPS bearings have been improved by focusing on material cleanliness, increasing bearings life. Universal arrangement bearings for interchangeable matching.

Condition Description

  • Contamination
  • High Load
  • High Temperature

Industries

  • Machine Tools
  • Semiconductors
  • Steel & Metals

Product Features

  • Improved dynamic load ratings
  • Increased bearing life
  • Increased number of balls
  • Available with light-contact seals for low torque
  • Available with rubber seals for improved grease retention
  • Contact Angle 60°

Benefits

  • Reduced heat generation by 20%
  • Improved high-speed performance
  • Light-contact seals ensure low temperature rise 
30 TAC 62 C DDg SU H PN7C
Show Description
Description
30 Nominal Bore Diameter
TAC Bearing Type Symbol
62 Nominal Outer Diameter
C Internal Design
DDg Seal
SU Arrangement
H Preload
PN7C Accuracy