Mood 3 Products

NSKHPS Cylindrical Roller Bearings

Composing, CRB, all cages, 4Comp

The new range NSKHPS Cylindrical Roller Bearings for Industrial Machinery offer four types of cages for various general-purpose applications. Bearing life has increased up to 60% compared to conventional bearings. NSKHPS bearings contribute to reducing maintenance cost and facilitate the downscaling of related equipment.

Condition Description

  • Contamination
  • High Temperature

Industries

  • Electric Motors
  • Fans and Blowers
  • Oil and Gas
  • Pulp and Paper
  • Power Transmission

Product Features

  • Available with 4 different cages:

    - Pressed Steel Cage

    - Machined Brass Cage

    - Polyamide Resin Cage

    - L-PPS Resin Cage

Benefits

  • Increased Bearing Life up to 60%
  • Optimized Internal Design
  • Reduction of maintenance cost
  • Downsizing of related equipment
NU3 08 E T7 C3 &
Show Description
Description
NU3 Bearing Series
08 Bore
E Internal Design
T7 Cage
C3 Internal Clearance
& NSKHPS