Mood 3 Products

NSKHPS Deep Groove Ball Bearings

Deep Groove Ball Bearing, Shielded, 5Comp

The new range NSKHPS Deep Groove Ball Bearings offer a wide range of sizes with a  high versitality for numerous general-purpose applications. NSKHPS offers a 15% increase in bearing life compared to conventional bearings.

Condition Description

  • High Accuracy
  • High Speed

Industries

  • Electric Motors
  • Fans and Blowers
  • Pumps & Compressors
  • Semiconductors
  • Steel & Metals

Product Features

  • Improved material cleanliness
  • 15% increase in bearing life
  • Open, sealed or shielded options available

Benefits

  • 15% increase in limiting speed
  • Improved running accuracy
63 03 ZZ CM & NS7S
Show Description
Description
63 Bearing type and series
03 Bore diameter
ZZ Shields on both sides
CM Radial Internal Clearance
& NSKHPS
NS7S Grease type / Grease quantity